Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

BNC Attenuators 20 dB Fixed

BNC attenuators fixed (also known as Bayonet Neill–Concelman attenuator) from Fairview Microwave ship same-day globally from our ISO registered facility. Fairview Microwave BNC attenuator fixed coaxial series supports a maximum attenuation level of 20 decibel (dB) with 50 or 75 Ohm impedance and is in-stock regularly. Our high-quality 50 or 75 Ohm BNC attenuators category with 20dB (decibel) max. are manufactured with BNC connector out. This BNC to BNC fixed attenuator series includes male (plug) in and female (jack) out genders. 6 GHz maximum frequency BNC attenuator series at 20 dB can be ordered even late in the day for same-day shipping worldwide. Fairview Microwave expert technical support and a knowledgeable sales team can answer your 20 dB BNC attenuator male (plug) / female (jack) questions and help with your purchases.

Fairview Microwave provides a wide range of high, medium and low power attenuators for RF, microwave and millimeter wave applications, this male (plug) BNC attenuator series at 20dB fixed are built to provide 10 Watt maximum input power. Our fixed 10 Watt BNC attenuators at 20 dB attenuation maximum have various body material and plating. Black anodized aluminum heatsink or brass is an example of the attenuator body material in this BNC coaxial category. Nickel or tri-metal plating is among the material used on the BNC fixed attenuator body for these components. The Fairview Microwave website product pages are where to find our 20 dB BNC attenuator design datasheet specifications with CAD drawing, dimensions and other specs in PDF for download.

BNC attenuator SKUs at 10 Watt in 20 dB have Voltage Standing Wave Ratio (VSWR) specifications of 1.2:1, 1.25:1 or 1.3:1. Our 10 Watt BNC attenuators with 1.2:1, 1.25:1 or 1.3:1 VSWR at 20 dB have a product length of 1.8, 1.93, 2.09 or 2.64. Fairview Microwave has been in business since 1992 and is considered an industry leader for providing high-quality RF, microwave and millimeter wave components as with these 20dB fixed BNC attenuators (Bayonet Neill–Concelman). Because of our expertise, history, stock availability and more; trust Fairview Microwave to be your first source for your RF components like our BNC attenuator 20 dB fixed coaxial products.