To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

BNC Cables

BNC cables are available from Fairview Microwave in standard or custom lengths with a variety of the most popular connector and coax options. Our BNC cables connector 2 series standard options include: 10-32, 7/16 DIN, BMA, BNC, FAKRA, MCX, Mini UHF, MMCX, N, QMA, SMA, SMB, SMC, SMP, SSMC, TNC and UHF in right angle and straight designs and with female, jack, male or plug, female, jack, male, plug, male genders. In stock BNC cable assemblies are available using FM-SF200LL, LMR-100A, LMR-100A-PVC, LMR-195, LMR-200, LMR-240, LMR-240-UF, LMR-400, LMR-400-UF, M17/113-RG316, M17/119-RG174, M17/128-RG400, M17/28-RG058, M17/60-RG142, M17/84-RG223, RG142, RG-142, RG174, RG-174, RG223, RG316, RG-316, RG-316DS, RG-58, RG58CU, RG-58DS and RG-59 coax.

Fairview Microwave BNC cable assemblies can be purchased and shipped the same day from a large inventory of RF connector and coax types. If you require a custom BNC cable assembly configuration not found on our website, we will create it for you; simply contact our technical service department for assistance. Even custom BNC cable assemblies are built and will ship the same day worldwide as does the rest of our in-stock inventory.