To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

BNC Female (Jack) to BNC Female (Jack) Adapter, Nickel Plated Brass Body, 1.2 VSWR, 50 Ohm impedance

SKU: SM3415
Pricing
QUANTITYPRICE
1-24$33.79
25-49$32.10
50-99$30.41
100-249$29.06
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 125
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Connector Series 1BNC
Connector Gender 1Female
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Female
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max4 GHz
Adapter Body StyleStraight
Connector Mount Method 1None
Connector Mount Method 2None
Description

BNC Female (Jack) to BNC Female (Jack) Adapter, Nickel Plated Brass Body, 1.2 VSWR, 50 Ohm impedance

BNC adapter SM3415 from Fairview Microwave is part of a very large selection of in-stock interconnect RF components. Our BNC to BNC adapter is a coaxial adapter design with a 50 Ohm impedance. This 50 Ohm BNC adapter is manufactured to precise RF adapter specifications and has a maximum VSWR of 1.2:1.

BNC to BNC adapter is constructed with female gender on side 1 and female on side 2. SM3415 BNC female to BNC female coaxial adapter from Fairview is a straight body style. This straight BNC connector adapter is an in-line RF adapter design.

Fairview female BNC to female BNC adapter is part of over one million RF, microwave and millimeter wave components in stock. Our straight BNC adapter is ready for same day purchase and shipping worldwide. We also stock and/or custom build BNC coaxial cables that ship quickly from our facility for all your RF adapter component needs.