To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

BNC Female Connector Clamp/Solder Attachment For FM-SR086ALTN, FM-SR086TBJ, RG405

SKU: FMCN1899
Pricing
QUANTITYPRICE
1-24$38.59
25-49$36.66
50-99$34.73
100-249$33.19
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 4
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMCN1899
Datasheet
FMCN1899
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesBNC
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodClamp/Solder
Mount MethodNone
Termination TypeCoax
Interface Type 1FM-SR086ALTN
Interface Type 2FM-SR086TBJ
Interface Type 3RG405
Description

BNC Female Connector Clamp/Solder Attachment For FM-SR086ALTN, FM-SR086TBJ, RG405

FMCN1899 BNC female coaxial connector from Fairview Microwave has an interface type of FM-SR086ALTN, FM-SR086TBJ, RG405 and a 50 Ohm impedance. This BNC female connector utilizes a clamp/solder attachment for the contact.

This Fairview Microwave BNC coaxial connector has a brass body with nickel plating. This BNC female coaxial RF connector is RoHS compliant, You can find this BNC female coaxial connector datasheet specifications above.

Fairview Microwave female BNC connector purchases will ship the same day. Our BNC female FM-SR086ALTN / FM-SR086TBJ / RG405 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom BNC cable assemblies that will ship quickly from our location.