Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

RA 75 Ohm 12G SDI BNC Female Bulkhead PCB Connector Thru Hole Solder Attachment

SKU: FMCN0011
Pricing
QUANTITYPRICE
1-24$7.89
25-49$7.50
50-99$7.10
100-249$6.79
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 30
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMCN0011
Datasheet
FMCN0011
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesBNC
Connector GenderFemale
Impedance75 Ohm
Body StyleRight Angle
Attachment MethodSolder
Mount MethodBulkhead
Minimum FrequencyDC
Maximum Frequency12 GHz
Termination TypePCB
Interface Type 1Thru Hole
Description

RA 75 Ohm 12G SDI BNC Female Bulkhead PCB Connector Thru Hole Solder Attachment

FMCN0011 RA BNC female bulkhead PCB connector from Fairview Microwave has an interface type of thru hole and a 75 Ohm impedance. This BNC female bulkhead connector uses shield attachment of solder attachment for the contact. Our female BNC right angle PCB connector provides a minimum frequency of DC and a maximum frequency of 12 GHz.

Right angle BNC female bulkhead PCB RF connector has a PTFE dielectric type and a VSWR of . This Fairview Microwave BNC PCB connector has a brass body with nickel plating. Our FMCN0011 BNC RA connector uses brass contact and a nickel plating material. you can find this BNC female right angle bulkhead PCB connector datasheet specifications above.

Fairview Microwave RA female BNC bulkhead connector purchases will ship the same day. Our bulkhead BNC right angle female thru hole connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom BNC cable connector assemblies that will ship quickly from our location.