Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

MHV Female (Jack) Bulkhead Connector Solder Cup Terminal IP67 Rated, Solder

SKU: SC6007
Pricing
QUANTITYPRICE
1-9$39.65
10-24$38.06
25-99$36.48
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 34
Same day Shipping
Same-Day Shipping
Order in the next
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesMHV
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodBulkhead
Minimum FrequencyDC
Maximum Frequency50 MHz
Termination TypeTerminal
Interface Type 1Solder Cup
Description

MHV Female (Jack) Bulkhead Connector Solder Cup Terminal IP67 Rated, Solder

SC6007 MHV female bulkhead terminal connector from Fairview Microwave has an interface type of solder cup and a 50 Ohm impedance. This MHV female bulkhead connector uses shield attachment of solder attachment for the contact. Our female MHV terminal connector provides a minimum frequency of DC and a maximum frequency of 50 MHz.

MHV female bulkhead terminal RF connector has a ptfe dielectric type and a VSWR of 1.25:1. This Fairview Microwave MHV terminal connector has a brass body with nickel plating. Our SC6007 MHV connector uses beryllium copper contact and a nickel plating material. This MHV female bulkhead terminal RF connector is RoHS and IP67 rated compliant, you can find this MHV female bulkhead terminal IP67 rated connector datasheet specifications above.

Fairview Microwave female MHV bulkhead connector purchases will ship the same day. Our bulkhead MHV female solder cup connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom MHV cable connector assemblies that will ship quickly from our location.