Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Right Angle BNC Female (Jack) PCB Connector Thru Hole, Solder

SKU: SC6247
Pricing
QUANTITYPRICE
1-24$43.79
25-49$41.60
50-99$39.41
100-249$37.66
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 19
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesBNC
Connector GenderFemale
Impedance50 Ohm
Body StyleRight Angle
Attachment MethodSolder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency4 GHz
Termination TypePCB
Interface Type 1Thru Hole
Description

Right Angle BNC Female (Jack) PCB Connector Thru Hole, Solder

SC6247 RA BNC female PCB connector from Fairview Microwave has an interface type of thru hole and a 50 Ohm impedance. This BNC female connector uses shield attachment of solder attachment for the contact. Our female BNC right angle PCB connector provides a minimum frequency of DC and a maximum frequency of 4 GHz.

Right angle BNC female PCB RF connector has a ptfe dielectric type and a VSWR of 1.25:1. This Fairview Microwave BNC PCB connector has a brass body with nickel plating. Our SC6247 BNC RA connector uses beryllium copper contact and a nickel plating material. This BNC female right angle PCB RF connector is RoHS compliant, you can find this BNC female right angle PCB connector datasheet specifications above.

Fairview Microwave RA female BNC connector purchases will ship the same day. Our BNC right angle female thru hole connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom BNC cable connector assemblies that will ship quickly from our location.