Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

BNC T Adapter Male (Plug)-Female (Jack)-Female (Jack), Nickel Plated Brass Body, High Temp

SKU: SM3447
Pricing
QUANTITYPRICE
1-24$119.99
25-49$113.99
50-99$107.99
100-249$103.19
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 28
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
SM3447
Datasheet
SM3447
3D CAD Model (.step)
Key Specifications
Key Specifications.
Connector Series 1BNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Female
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Connector Series 3BNC
Connector Gender 3Female
Frequency, MinDC
Frequency, Max4 GHz
Adapter Body StyleTee
Connector Mount Method 1None
Connector Body Material 1Brass
Connector Body Plating 1Nickel
Connector Mount Method 2None
Connector Body Material 2Brass
Connector Body Plating 2Nickel
Description

BNC T Adapter Male (Plug)-Female (Jack)-Female (Jack), Nickel Plated Brass Body, High Temp

BNC adapter SM3447 from Fairview Microwave is part of a very large selection of in-stock interconnect RF components. Our BNC to BNC adapter is a coaxial adapter design with a 50 Ohm impedance. This 50 Ohm BNC adapter is manufactured to precise RF adapter specifications .

BNC to BNC adapter is constructed with male gender on side 1 and female on side 2. SM3447 BNC male to BNC female coaxial adapter from Fairview is a tee body style. This tee BNC adapter is also known as a BNC T connector.

Fairview male BNC to female BNC adapter is part of over one million RF, microwave and millimeter wave components in stock. Our tee BNC adapter is ready for same day purchase and shipping worldwide. We also stock and/or custom build BNC coaxial cables that ship quickly from our facility for all your RF adapter component needs.