Fairview Microwave BNC to C adapters RF coaxial ship from our facility same-day. These RF components also referred to as Bayonet Neill–Concelman to adapter series. BNC to C adapter products are regularly in stock. This BNC C adapter series can be reversed to become C to BNC adapter (also called adaptor in some countries) for the opposite direction. Fairview Microwave expert technical support and sales team are ready to provide answers to your questions about our BNC C adapter 50 Ohm. BNC to C adapter category includes 50 Ohm female to 50 Ohm female or male (jack to jack or plug) gender. 2 GHz BNC C adapter frequency maximums are available. Fairview Microwave coaxial BNC connector to C connector adapter category is a between series design.
VSWR for this BNC to C adapter category is 1.4:1. The Fairview Microwave website is where to find BNC to C adapter RF coaxial between series designs within these 50 Ohm to 50 Ohm variations. BNC C adapter datasheet specifications PDF including CAD drawing and dimensions are found on Fairview Microwave product detail pages for download. Fairview Microwave facilities are ISO registered and we have been in business since 1992 providing expertise and industry leading quality RF components like our 50 Ohm BNC to C coaxial adapter product line.
BNC to C adapters for RF coaxial include brass material on interface 1 bodies. BNC adapter connector 1 body plating example for these products is nickel. Beryllium copper is the BNC adapter interface 1 contact material used to build these RF components from Fairview Microwave. BNC connector 1 contact plating material of silver is available, contact us for any updated options. Brass is an example of C (interface number 2) body material. C connector 2 contact plating material example is silver. C to BNC adapter coaxial RF series (if/when reversed) is constructed from superior materials and adheres to high standards of specifications. Choose Fairview Microwave first, not just because of our BNC to C adapters being in stock and shipping the same day, but for our vast breadth and depth of RF, microwave and millimeter wave components with the quality and expert support you need.