Fairview Microwave BNC to MMCX adapters RF coaxial ship from our facility same-day. These RF components also referred to as Bayonet Neill–Concelman to Micro-Miniature Coaxial Connector adapter series. BNC to MMCX adapter products are regularly in stock. This BNC MMCX adapter series can be reversed to become MMCX to BNC adapter (also called adaptor in some countries) for the opposite direction. Fairview Microwave expert technical support and sales team are ready to provide answers to your questions about our BNC MMCX adapter 50 Ohm. BNC to MMCX adapter category includes 50 Ohm jack or plug to 50 Ohm female or male (female or male to jack or plug) gender. 6 GHz BNC MMCX adapter frequency maximums are available. Fairview Microwave coaxial BNC connector to MMCX connector adapter category is a between series design.
VSWR for this BNC to MMCX adapter category is 1.35:1. The Fairview Microwave website is where to find BNC to MMCX adapter RF coaxial between series designs within these 50 Ohm to 50 Ohm variations. BNC MMCX adapter datasheet specifications PDF including CAD drawing and dimensions are found on Fairview Microwave product detail pages for download. Fairview Microwave facilities are ISO registered and we have been in business since 1992 providing expertise and industry leading quality RF components like our 50 Ohm BNC to MMCX coaxial adapter product line.
BNC to MMCX adapters for RF coaxial include brass material on interface 1 bodies. BNC adapter connector 1 body plating example for these products is nickel. Beryllium copper is the BNC adapter interface 1 contact material used to build these RF components from Fairview Microwave. BNC connector 1 contact plating material of gold is available, contact us for any updated options. Brass is an example of MMCX (interface number 2) body material. MMCX connector 2 contact plating material example is gold. MMCX to BNC adapter coaxial RF series (if/when reversed) is constructed from superior materials and adheres to high standards of specifications. Choose Fairview Microwave first, not just because of our BNC to MMCX adapters being in stock and shipping the same day, but for our vast breadth and depth of RF, microwave and millimeter wave components with the quality and expert support you need.