To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

BNC to SMA Adapters RF Coaxial

Fairview Microwave BNC to SMA adapters RF coaxial ship from our facility same-day. These RF components also referred to as Bayonet Neill–Concelman to SubMiniature version A adapter series. BNC to SMA adapter products are regularly in stock. This BNC SMA adapter series can be reversed to become SMA to BNC adapter (also called adaptor in some countries) for the opposite direction. Fairview Microwave expert technical support and sales team are ready to provide answers to your questions about our BNC SMA adapter 50 Ohm. BNC to SMA adapter category includes 50 Ohm female or male to 50 Ohm female or male (jack or plug to jack or plug) gender. 4 and 8 GHz BNC SMA adapter frequency maximums are available. Fairview Microwave coaxial BNC connector to SMA connector adapter category is a between series design.

BNC to SMA to 4 hole flange or bulkhead adapter mount type is also available from Fairview Microwave. Our BNC 4 hole panel or bulkhead adapters with SMA second interface are stocked continually like our other parts. VSWR for this BNC to SMA adapter category is 1.2:1 or 1.3:1. The Fairview Microwave website is where to find 4 hole flange or bulkhead (push on) BNC to SMA adapter RF coaxial between series designs within these 50 Ohm to 50 Ohm 4 hole flange or bulkhead mount variations. BNC SMA adapter datasheet specifications PDF including CAD drawing and dimensions are found on Fairview Microwave product detail pages for download. Fairview Microwave facilities are ISO registered and we have been in business since 1992 providing expertise and industry leading quality RF components like our 50 Ohm BNC to SMA coaxial adapter product line.

BNC to SMA adapters for RF coaxial include brass or passivated stainless steel material on interface 1 bodies. BNC adapter connector 1 body plating example for these products is nickel. Beryllium copper or brass is the BNC adapter interface 1 contact material used to build these RF components from Fairview Microwave. BNC connector 1 contact plating material of gold is available, contact us for any updated options. Brass is an example of SMA (interface number 2) body material. SMA connector 2 contact plating material example is gold. SMA to BNC adapter coaxial RF series (if/when reversed) is constructed from superior materials and adheres to high standards of specifications. Choose Fairview Microwave first, not just because of our BNC to SMA adapters being in stock and shipping the same day, but for our vast breadth and depth of RF, microwave and millimeter wave components with the quality and expert support you need.