Fairview Microwave BNC to SMB adapters RF coaxial ship from our facility same-day. These RF components also referred to as Bayonet Neill–Concelman to SubMiniature version B adapter series. BNC to SMB adapter products are regularly in stock. This BNC SMB adapter series can be reversed to become SMB to BNC adapter (also called adaptor in some countries) for the opposite direction. Fairview Microwave expert technical support and sales team are ready to provide answers to your questions about our BNC SMB adapter 50 Ohm or 75 Ohm. BNC to SMB adapter category includes 50 Ohm or 75 Ohm female, male or plug to 50 or 75 Ohm female, jack or male (jack, plug or male to jack, female or plug) gender. 4 GHz BNC SMB adapter frequency maximums are available. Fairview Microwave coaxial BNC connector to SMB connector adapter category is a between series design.
BNC to SMB to bulkhead adapter mount type is also available from Fairview Microwave. Our BNC bulkhead adapters with SMB second interface are stocked continually like our other parts. VSWR for this BNC to SMB adapter category is 1.2:1, 1.3:1 or 1.35:1. The Fairview Microwave website is where to find bulkhead (push on) BNC to SMB adapter RF coaxial between series designs within these 50 Ohm or 75 Ohm to 50 or 75 Ohm bulkhead mount variations. BNC SMB adapter datasheet specifications PDF including CAD drawing and dimensions are found on Fairview Microwave product detail pages for download. Fairview Microwave facilities are ISO registered and we have been in business since 1992 providing expertise and industry leading quality RF components like our 50 Ohm or 75 Ohm BNC to SMB coaxial adapter product line.
BNC to SMB adapters for RF coaxial include brass material on interface 1 bodies. BNC adapter connector 1 body plating example for these products is nickel. Beryllium copper is the BNC adapter interface 1 contact material used to build these RF components from Fairview Microwave. BNC connector 1 contact plating material of gold, gold over nickel is available, contact us for any updated options. Brass is an example of SMB (interface number 2) body material. SMB connector 2 contact plating material example is gold, gold over nickel. SMB to BNC adapter coaxial RF series (if/when reversed) is constructed from superior materials and adheres to high standards of specifications. Choose Fairview Microwave first, not just because of our BNC to SMB adapters being in stock and shipping the same day, but for our vast breadth and depth of RF, microwave and millimeter wave components with the quality and expert support you need.