Fairview Microwave BNC to TNC adapters RF coaxial ship from our facility same-day. These RF components also referred to as Bayonet Neill–Concelman to Threaded Neill–Concelman or threaded BNC adapter series. BNC to TNC adapter products are regularly in stock. This BNC TNC adapter series can be reversed to become TNC to BNC adapter (also called adaptor in some countries) for the opposite direction. Fairview Microwave expert technical support and sales team are ready to provide answers to your questions about our BNC TNC adapter 50 Ohm. BNC to TNC adapter category includes 50 Ohm female or male to 50 Ohm female or male (jack or plug to jack or plug) gender. 3, 4 and 8 GHz BNC TNC adapter frequency maximums are available. Fairview Microwave coaxial BNC connector to TNC connector adapter category is a between series design.
Hermetically sealed BNC TNC adapters can be found on our website as well. VSWR for this BNC to TNC adapter category is 1.2:1, 1.25:1 or 1.3:1. The Fairview Microwave website is where to find BNC to TNC adapter RF coaxial between series designs within these 50 Ohm to 50 Ohm hermetically sealed variations. BNC TNC adapter datasheet specifications PDF including CAD drawing and dimensions are found on Fairview Microwave product detail pages for download. Fairview Microwave facilities are ISO registered and we have been in business since 1992 providing expertise and industry leading quality RF components like our 50 Ohm BNC to TNC coaxial adapter product line.
BNC to TNC adapters for RF coaxial include brass or passivated stainless steel material on interface 1 bodies. BNC adapter connector 1 body plating example for these products is nickel. Beryllium copper is the BNC adapter interface 1 contact material used to build these RF components from Fairview Microwave. BNC connector 1 contact plating material of gold is available, contact us for any updated options. Brass is an example of TNC (interface number 2) body material. TNC connector 2 contact plating material example is gold, silver. TNC to BNC adapter coaxial RF series (if/when reversed) is constructed from superior materials and adheres to high standards of specifications. Choose Fairview Microwave first, not just because of our BNC to TNC adapters being in stock and shipping the same day, but for our vast breadth and depth of RF, microwave and millimeter wave components with the quality and expert support you need.