To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Bulkhead 4.1/9.5 Mini DIN Female (Jack) to 4.1/9.5 Mini DIN Female (Jack) Adapter IP67 Mated, 1.25 VSWR

SKU: SM4407
Pricing
QUANTITYPRICE
1-24$11.00
25-49$10.45
50-99$9.90
100-249$9.46
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 205
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Connector Series 14.1/9.5 Mini DIN
Connector Gender 1Female
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 24.1/9.5 Mini DIN
Connector Gender 2Female
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max6 GHz
Adapter Body StyleStraight
Connector Mount Method 1Bulkhead
Connector Mount Method 2None
Description

Bulkhead 4.1/9.5 Mini DIN Female (Jack) to 4.1/9.5 Mini DIN Female (Jack) Adapter IP67 Mated, 1.25 VSWR

4.1/9.5 Mini DIN adapter SM4407 from Fairview Microwave is part of a very large selection of in-stock interconnect RF components. Our 4.1/9.5 Mini DIN to 4.1/9.5 Mini DIN adapter is a coaxial adapter design with a 50 Ohm impedance. This 50 Ohm 4.1/9.5 Mini DIN adapter is manufactured to precise RF adapter specifications and has a maximum VSWR of 1.25:1.

4.1/9.5 Mini DIN to 4.1/9.5 Mini DIN adapter is constructed with female gender on side 1 and female on side 2. SM4407 4.1/9.5 Mini DIN female to 4.1/9.5 Mini DIN female coaxial adapter from Fairview is a straight body style. This straight 4.1/9.5 Mini DIN connector adapter is an in-line RF adapter design.

Fairview female 4.1/9.5 Mini DIN to female 4.1/9.5 Mini DIN adapter is part of over one million RF, microwave and millimeter wave components in stock. Our straight 4.1/9.5 Mini DIN adapter is ready for same day purchase and shipping worldwide. We also stock and/or custom build 4.1/9.5 Mini DIN coaxial cables that ship quickly from our facility for all your RF adapter component needs.