Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

M55339/04-00030 Bulkhead Hermetically Sealed N Female (Jack) to N Female (Jack) Adapter, Silver Plated Brass Body, High Temp, 1.45 VSWR

SKU: M55339/04-00030
Pricing
QUANTITYPRICE
1-24$82.99
25-49$79.67
50-99$77.18
100-249$75.52
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 472
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
M55339/04-00030
Datasheet
M55339/04-00030
3D CAD Model (.step)
Key Specifications
Key Specifications.
Connector Series 1N
Connector Gender 1Female
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Female
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max11 GHz
Adapter Body StyleStraight
Connector Mount Method 1Bulkhead
Connector Body Material 1Brass
Connector Body Plating 1Silver
Connector Mount Method 2None
Connector Body Material 2Brass
Connector Body Plating 2Silver
Description

M55339/04-00030 Bulkhead Hermetically Sealed N Female (Jack) to N Female (Jack) Adapter, Silver Plated Brass Body, High Temp, 1.45 VSWR

N adapter M55339/04-00030 from Fairview Microwave is part of a very large selection of in-stock interconnect RF components. Our bulkhead N to N adapter is a coaxial adapter design with a 50 Ohm impedance. This hermetically sealed 50 Ohm N adapter is manufactured to precise RF adapter specifications and has a maximum VSWR of 1.45:1.

N to N adapter is constructed with female gender on side 1 and female on side 2. M55339/04-00030 bulkhead hermetically sealed N female to N female coaxial adapter from Fairview is a straight body style. This straight N connector adapter is an in-line RF adapter design.

Fairview female N to female N adapter is part of over one million RF, microwave and millimeter wave components in stock. Our straight bulkhead hermetically sealed N adapter is ready for same day purchase and shipping worldwide. We also stock and/or custom build N coaxial cables that ship quickly from our facility for all your RF adapter component needs.