Twinax Connector TRB 3-lug Bulkhead Jack Feedthru Non-Isolated
SKU: FMAD10-06567
Pricing
Price: $21.69
* All Prices are in US Dollars and do not include duties
Available Quantity: 15
Same-Day Shipping
Order in the next Key Specifications
Key Specifications. |
Connector Series 1 | TRB |
Connector Gender 1 | Jack |
Connector Polarity 1 | Standard |
Connector Series 2 | TRB |
Connector Gender 2 | Jack |
Connector Polarity 2 | Standard |
Adapter Body Style | Straight |
Connector Mount Method 1 | Bulkhead |
Connector Body Material 1 | Brass |
Connector Body Plating 1 | Nickel over Copper |
Connector Mount Method 2 | Bulkhead |
Connector Body Material 2 | Brass |
Connector Body Plating 2 | Nickel over Copper |
Description
Twinax Connector TRB 3-lug Bulkhead Jack Feedthru Non-Isolated
TRB adapter FMAD10-06567 from Fairview Microwave is part of a very large selection of in-stock interconnect RF components. Our TRB to TRB adapter is a coaxial adapter design with a impedance 78 Ohms. This TRB adapter is manufactured to precise RF adapter specifications.
TRB to TRB adapter is constructed with Jack gender on side 1 and Jack on side 2. FMAD10-06567 TRB Jack to TRB Jack coaxial adapter from Fairview is a straight body style. This straight TRB connector adapter is an in-line RF adapter design.
Fairview Jack TRB to Jack TRB adapter is part of over one million RF, microwave and millimeter wave components in stock. Our straight TRB adapter is ready for same day purchase and shipping worldwide. We also stock and/or custom build TRB coaxial cables that ship quickly from our facility for all your RF adapter component needs.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.