To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SMA Calibrated, Integral Isolator Noise Source Module, Output ENR of 30 dB, +28 VDC, 7.2 GHz to 8.4 GHz

SKU: FNNI1015
Pricing
QUANTITYPRICE
1-4$1,161.12
5-9$1,114.68
10-24$1,068.23
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 2
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
DC Input Connector SeriesBNC
DC Input GenderFemale
Impedance50 Ohm
RF Output Connector SeriesSMA
RF Output GenderFemale
Minimum Frequency7.2 GHz
Maximum Frequency8.4 GHz
Bias Voltage30 Volts
Description