To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Calibrated Noise Source Module With a Noise Output ENR of 23 dB, and a Voltage of +28 VDC, Operating From 1 GHz to 18 GHz With SMA

SKU: FMNG1005
Pricing
QUANTITYPRICE
1-4$4,370.00
5-9$4,195.20
10-24$4,020.40
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: Call for Availability
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMNG1005
Datasheet
FMNG1005
3D CAD Model (.step)
Key Specifications
Key Specifications.
DC Input Connector SeriesPin
Impedance50 Ohm
RF Output Connector SeriesSMA
RF Output GenderFemale
Minimum Frequency1 GHz
Maximum Frequency18 GHz
Bias Voltage30 Volts
Description