To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Circulator 2.92mm Female with 12 dB Isolation from 18 GHz to 26.5 GHz Rated to 10 Watts

SKU: FMCR1027
Pricing
QUANTITYPRICE
1-4$514.29
5-9$493.72
10-24$473.15
25-99$452.58
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 3
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMCR1027
Datasheet
FMCR1027
3D CAD Model (.step)
Key Specifications
Key Specifications.
Connector In Series2.92mm
Connector In GenderFemale
Connector Out Series2.92mm
Minimum Frequency18 GHz
Maximum Frequency26.5 GHz
Impedance50 Ohm
Maximum Insertion Loss1.7 dB
Maximum Input Power10 Watts
Minimum Isolation12 dB
Description

Circulator 2.92mm Female with 12 dB Isolation from 18 GHz to 26.5 GHz Rated to 10 Watts

RF circulator FMCR1027 from Fairview is just part of a large number of radio frequency products specifically stocked to be highly available for rapid shipment. Fairview Microwave circulator is manufactured with 2.92mm connectors that are female. This 3 port 2.92mm circulator design is rated for a minimum frequency of 18 GHz and a maximum frequency of 26.5 GHz.

Fairview Microwave 2.92mm RF coaxial circulator part number FMCR1027 has a minimum isolation of 12 dB and a maximum input power of 10 Watts. Additional RF specs for this Fairview Microwave component can be found on the circulator datasheet specifications PDF above.

Our coaxial circulator is just part of more than one million RF, microwave and millimeter wave components we carry in-stock. This circulator with 2.92mm connectors is ready to buy and be shipped worldwide. Fairview also stocks a wide selection of other radio frequency coaxial circulators that ship same-day from our warehouse along with rest of our RF, microwave and millimeter wave components.