Fairview Microwave's 2.92mm and SMA 180-degree Hybrid coaxial couplers are just part of a wide selection of coaxial coupler products that are supplied for laboratory test and measurement, defense/military, antenna and other signal-related applications. These RF Hybrid couplers are constructed in a 180-degree style with female gender ports. Our 180-degree hybrid couplers are rated for 500 MHz minimum frequency and 40 GHz maximum frequency. Fairview Microwave's high power 2.92mm and SMA 180-degree couplers offer excellent performance featuring high isolation, low insertion loss and VSWR while maintaining great amplitude/phase balance over the entire operating frequency range.
The 180 coaxial couplers feature maximum input power of 100 Watts and a 50 Ohms impedance. Our couplers are manufactured with aluminum and ROHS compliance (at the time they are manufactured). This Fairview coaxial coupler series is rated for a 2.5 dB maximum insertion loss and 100 Watts input power. The 2.92mm and SMA 180-degree hybrid couplers are available in both narrow and broad bandwidths and can be used in a wide variety of applications including signal sampling, phased array radar, and any application that requires even power distribution with a 180-degree difference in phase.
Fairview’s 180-degree couplers work at an operating temperature of -45°C to 85°C. The 180-degree Hybrid coaxial couplers from Fairview Microwave are eligible for same-day shipping on domestic and international orders. Our 180-degree couplers with 2.92mm and SMA ports that are rated for a 1.6:1 maximum VSWR. The specifications for this radio frequency component are provided in PDF specifications datasheet. These Hybrid 180-degree coaxial couplers are just one of over a million RF, microwave and millimeter wave components supplied by Fairview Microwave and shipped worldwide on the same day as Fairview’s other in-stock RF parts.