SMA Male Connector Crimp/Solder Attachment For LMR-195 Cable
SKU: TC-195-SM
Key Specifications
Key Specifications. |
Polarity | Standard |
Connector Series | SMA |
Connector Gender | Male |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Crimp/Solder |
Mount Method | None |
Termination Type | Coax |
Interface Type 1 | LMR-195 |
Description
SMA Male Connector Crimp/Solder Attachment For LMR-195 Cable
TC-195-SM SMA male coaxial connector from Fairview Microwave has an interface type of LMR-195 and a 50 Ohm impedance. This SMA male connector uses shield attachment of crimp/solder attachment for the contact. Our male SMA coaxial connector provides a minimum frequency of Error and a maximum frequency of Error.
SMA male coaxial RF connector has a ptfe dielectric type and a VSWR of . This Fairview Microwave SMA coaxial connector has a stainless steel body. Our TC-195-SM SMA connector uses brass contact. This SMA male coaxial RF connector is RoHS compliant, you can find this SMA male coaxial connector datasheet specifications above.
Fairview Microwave male SMA connector purchases will ship the same day. Our SMA male LMR-195 connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom SMA cable connector assemblies that will ship quickly from our location.
* LMR™ is a trademark of Times Microwave Systems.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.