To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Copper Brass Waveguide Pressure Window size WR-28 Gold finish 26.5 GHz to 40 GHz range

SKU: FMWGP1014
Pricing
QUANTITYPRICE
1-4$278.58
5-9$267.44
10-24$256.29
25-99$245.15
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 2
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Waveguide SizeWR-28
Frequency, Min26.5 GHz
Frequency, Max40 GHz
Insertion Loss, Max0.3 dB
VSWR, Max1.25:1
Input Power (CW)100 Watts
Body MaterialCopper Brass
Body FinishGold
Description

Copper Brass Waveguide Pressure Window size WR-28 Gold finish 26.5 GHz to 40 GHz range

Waveguide pressure window size WR-28, 100 watts (CW) Input power, by Fairview Microwave is a high-quality product that meets customer and regulatory requirements and comes with same day shipping. Part number FMWGP1014 waveguide vacuum window with 1.25:1 max VSWR, keeps contaminants out and provides an efficient seal at pressure when waveguide assemblies are pressurized. The solidly built WR28 pressure window comes in an copper brass body and gold finish is used in satellite communication, radar, wireless communications, test instrumentation, and other high power applications. Fairview Microwave's vacuum window for waveguide has an insertion loss of 0.3dB Max, and an operating frequency between 26.5 GHz and 40 GHz.

The well-built, FMWGP1014 WR 28 by Fairview Microwave, is ideally suited for applications in the most demanding conditions. Our waveguide pressure window with max power handling of 100 watts (CW) is used in spacer millimeter wave applications, RF testing, and research institutes. This WR-28 waveguide pressure window with 1.25:1 max VSWR is one of many dependable waveguide products that Fairview Microwave has been providing since it started business in 1992. With a maximum insertion loss of 0.3dB and frequency range of 26.5 GHz-40 GHz, the waveguide window comes in a length of 0.752in, Width of 0.752in, Height of 0.59in and Weighs 0.11lbs.

Fairview WR 28, FMWGP1014 waveguide vacuum window's tight seal prevents impurities like dust, dirt and condensation from getting into the pressurized waveguide system. With the copper brass gold RF waveguide window isolates pressurized sections of the waveguide from non-pressurized sections in a system and ensures good RF performance. Download our FMWGP1014 product data sheet for specifications, dimensions, and CAD drawing on the WR 28 1.25:1 Max VSWR waveguide pressure window. As a trusted supplier to global engineers, we at Fairview Microwave promise that our copper brass gold waveguide pressure window is a safe and reliable product that meets or exceeds your microwave engineering needs.

Manufactured to the highest international standards, our pressure window with 100 watts (CW) input power and 1.25:1 VSWR (Max) has passed through a rigorous Quality Management System (QMS) and comes from an ISO 9001:2015 certified facility. Fairview Microwave's expert RF and Microwave Technical Support Team is on hand to assist you with any inquiries on WR-28, copper brass gold 26.5 GHz to 40 GHz waveguide frequency range, waveguide pressure window. We will ship your WR-28 Size 0.3dB maximum Insertion loss waveguide pressure window and all your Waveguide accessories same-day via UPS or FedEx. Order your WR-28 Size, copper brass gold 26.5 GHz to 40 GHz Frequency waveguide pressure window, 7 days a week, 24 hours a day using our on-line ordering system with no MOQs (minimum order quantity).