To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

423 to 443 MHz, 8 dBi Collinear Omnidirectional Antenna with N Female, Vertical Polarization, 1 Port, 1.5 VSWR

SKU: FMANOM1051
Pricing
QUANTITYPRICE
1-24$163.99
25-49$155.79
50-99$147.59
100-249$141.03
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 10
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMANOM1051
Datasheet
FMANOM1051
3D CAD Model (.step)
Key Specifications
Key Specifications.
Antenna TypeOmni
Design TypeOmni
Direction TypeOmni Directional
Band TypeSingle
PolarizationVertical
Number of Ports1
Minimum Frequency423 MHz
Maximum Frequency443 MHz
Connector SeriesN
Connector GenderFemale
Impedance50 Ohm
Max Input Power100
Description

423 to 443 MHz, 8 dBi Collinear Omnidirectional Antenna with N Female, Vertical Polarization, 1 Port, 1.5 VSWR

Fairview Microwave’s FMANOM1051 is an omni directional 5G / LTE outdoor omni vertical antenna that ships same day from our facility certified to ISO 9001:2015. The part number FMANOM1051 with a band type is a omni directional omni series antenna.

With an impedance of 50 Ohms and max input power of 100 Watts, the FMANOM1051 omni vertical antenna is well suited for point to multipoint use in large open areas such as base station installations or large campuses. The model FMANOM1051 omni designed for high reliability in extreme weather conditions can withstand temperatures between -40° - 80° deg C. Contact Fairview Microwave's 5G / LTE outdoor antenna experts for any assistance on 423 MHz-443 MHz, N Type female omni directional omni connector antennas. Built to broadcast cellular LTE signals the band omni omni directional antenna polarity connector, N type female connector.

Fairview’s FMANOM1051 has a Radome made of fiberglass and comes from a facility certified to ISO 9001:2015, that uses a rigorous Quality Management System (QMS). Suited for all weather operation, our commercial grade, vertical omni antenna made with heavy duty steel mast mounting brackets comes with a tough lightweight fiberglass radome. The included bracket, hardware along with female connector and fiberglass radome, makes installation effortless.

This rugged, Type N connector has an overall length of 2.5in,a width of 1.2in, and weighs 6.6lbs. Use our on-line ordering system to purchase your FMANOM1051 omni omni directional vertical antenna 24 hours a day with same-day shipping and no MOQs (minimum order quantities).