To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Rubber Duck Portable Dual Band Antenna Operates From 2.4 GHz to 5.8 GHz With a Nominal 2.5 dBi Gain SMA Male Input Connector

SKU: FM51087
Pricing
QUANTITYPRICE
1-24$18.19
25-49$17.28
50-99$16.37
100-249$15.64
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 2
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Antenna TypePortable
Antenna DesignRubber Duck
Direction TypeOmni Directional
Band TypeDual
PolarizationVertical
Minimum Frequency2.4 GHz
Maximum Frequency5.8 GHz
Connector SeriesSMA
Connector GenderMale
Impedance50 Ohm
Description

Rubber Duck Portable Dual Band Antenna Operates From 2.4 GHz to 5.8 GHz With a Nominal 2.5 dBi Gain SMA Male Input Connector

Rubber duck portable antenna FM51087 from Fairview Microwave (also known as a rubber ducky antenna) is part of our extensive in-stock omni-directional radio antenna selection. This dual band rubber duck portable antenna has a frequency range of 2.4 GHz to 2.5 GHz, 4.9 GHz to 5.8 GHz and a 2.5 nominal dBi gain. Our portable rubber duck antenna uses SMA male connector and is rated for 0 Watts input. FM51087 rubber duck portable radio antenna is one of over 40,000 RF, microwave and millimeter wave components supplied from Fairview Microwave. Our portable rubber duck aerial can be bought and shipped worldwide the same-day as with our other available RF parts.