To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

GPS Passive Antenna, 1597 MHz to 1607 MHz, -3dBic, Linear Polarization SMA mount

SKU: FMANGPS1006
Pricing
QUANTITYPRICE
1-24$202.99
25-49$192.84
50-99$182.69
100-249$174.57
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 10
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Antenna TypeGPS/GNSS
Band TypeSingle
PolarizationLinear, Vertical
Minimum Frequency1.597 GHz
Maximum Frequency1.607 GHz
Connector SeriesSMA
Connector GenderMale
Impedance50 Ohm
Description

GPS Passive Antenna, 1597 MHz to 1607 MHz, -3dBic, Linear Polarization SMA mount

Fairview Microwave's Active GNSS Antenna FMANGPS1006 is Linearly polarized and conforms to MIL-STD-810G. The FMANGPS1006 is an active GPS L1 band antenna with -3 dBic Gain. These Mil Spec active GNSS antenna units are ideally suited for use in rugged terrain where low prolife, low drag, bullet style antennas are needed.

Our GNSS antenna specialists are ready and available to answer any questions you may have on the FMANGPS1006. This high quality multi-standard SMA male antenna meets GPS L1, GALLILEO E1 and GLONASS G1 requirements by operating in the 1559MHz to 1610MHz frequency range.

The FMANGPS1006 GNSS antenna series from Fairview Microwave are designed for portable, hand-held, or mobile devices which receive GNSS signals from satellite constellations to triangulate geolocations for navigation, tracking, surveying, mobile network timing, or munitions targeting. Order your Passive GNSS FMANGPS1006 Antenna from Fairview Microwave today. There is no MOQ (minimum order quantity) and the product ships same day from our warehouse.