To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Detector with SMA Female to SMA Female and Video Out Operating from 100 MHz to 12.4 GHz

SKU: FMMT1004
Pricing
QUANTITYPRICE
1-4$425.72
5-9$408.69
10-24$391.66
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 6
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Connector In SeriesSMA
Connector In GenderFemale
Connector Out SeriesSMA
Connector Out GenderFemale
Minimum Frequency100 MHz
Maximum Frequency12.4 GHz
Description