Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Transfer Electromechanical Relay Failsafe Switch, DC to 12 GHz, up to 600W, 2M Lifecycles, 12V, Indicators, TTL, Suppression Diodes, N

SKU: FMSW6463
Pricing
QUANTITYPRICE
1-4$817.15
5-9$784.46
10-24$751.78
25-99$719.09
100+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 2
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
FMSW6463
Datasheet
FMSW6463
3D CAD Model (.step)
Key Specifications
Key Specifications.
Connector SeriesN
Connector GenderFemale
Switch DesignDPDT
Minimum FrequencyDC
Maximum Frequency12 GHz
Impedance50 Ohm
Maximum Input Power (CW)1,000 Watts
Maximum VSWR1.7:1
Maximum Insertion Loss0.7 dB
Minimum Isolation60 dB
Description

Transfer Electromechanical Relay Failsafe Switch, DC to 12 GHz, up to 600W, 2M Lifecycles, 12V, Indicators, TTL, Suppression Diodes, N

RF electromechanical relay coax switch part number FMSW6463 from Fairview Microwave is one of a huge selection of coaxial switching products for radio, antenna and other types of RF components for typical use, production, laboratory test and measurement, defense / military, etc. which are specifically ready for quick shipment. This electromechanical RF relay switch is manufactured in a DPDT design (Double Pole Double Throw) with failsafe actuator and N ports. Our coaxial DPDT electromechanical RF relay switch is rated for a maximum frequency of 12 GHz and a maximum power of 1,000 Watts (CW).

Electromechanical relay double pole double throw RF switch from Fairview Microwave has a control voltage of 12 Volts. This coaxial electro-mechanical RF relay switch is rated for an insertion loss maximum of 0.7 dB and a minimum isolation of 60 dB. Features of this DPDT coaxial relay include: indicators, TTL logic and other RF switch specs and features for this electro mechanical relay part number FMSW6463 can be found on its radio frequency electromechanical coax relay switch specifications datasheet PDF above.

Fairview Microwave is where to buy a DPDT electromechanical RF relay switch for quick shipment worldwide because this is just one of more than a million RF parts we have available. We also stock a wide selection of other radio frequency electro-mechanical switch relay products that will ship the same day. Double pole double throw RF/microwave and millimeter wave switches for radio, antenna, other types of RF component connections in typical use, production, test and measurement labs, military / defense, etc. are in stock and ship same day from our warehouse.