Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396
Cart (0)

TRS Jack RFI Cap with 3" Stainless Steel Lanyard and .439-.443" D-Ring

SKU: SC10-06305
Pricing
QUANTITYPRICE
1-24$74.52
25-49$70.79
50-99$67.07
100-249$64.09
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 62
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Chain Option Chain
Description

TRS Jack RFI Cap with 3" Stainless Steel Lanyard and .439-.443" D-Ring

RF coaxial connector cap (can also be referred to as a RF connector dust cap in some cases) SC10-06305 from Fairview Microwave is a 3in Stainless Steel design. This RF connector cap has a TRS connector series. TRS 3in Stainless Steel connector cap is manufactured with a brass body material and nickel body plating.

Coaxial 3in Stainless Steel TRS connector / protective dust cap SC10-06305 from Fairview Microwave has chain and is just one part of over 40,000 components for RF, microwave and millimeter wave applications supplied by Fairview Microwave. Our TRS connector dust cap in 3in Stainless Steel design is in-stock and Fairview Microwave is where to buy your RF connector dust caps for same day shipping in the United States or internationally, as with all other Fairview Microwave RF parts.