Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396
Cart (0)

SP6T Latching DC to 40 GHz Electro-Mechanical Relay Switch, Self Cut Off, Reset, Diodes, up to 40W, 28V, 2.92mm

SKU: SEMS-4076-SP6T-K
Pricing
QUANTITYPRICE
1-4$1,224.58
5-9$1,175.60
10-24$1,126.61
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 5
Same day Shipping
Same-Day Shipping
Order in the next
Key Specifications
Key Specifications.
Connector Series2.92mm
Connector GenderFemale
Switch DesignSP6T
Minimum FrequencyDC
Maximum Frequency40 GHz
Impedance50 Ohm
Maximum Input Power (CW)5 Watts
Maximum VSWR2.2:1
Maximum Insertion Loss1.1 dB
Minimum Isolation50 dB
Description

SP6T Latching DC to 40 GHz Electro-Mechanical Relay Switch, Self Cut Off, Reset, Diodes, up to 40W, 28V, 2.92mm

RF electromechanical relay coax switch part number SEMS-4076-SP6T-K from Fairview Microwave is one of a huge selection of coaxial switching products for radio, antenna and other types of RF components for typical use, production, laboratory test and measurement, defense / military, etc. which are specifically ready for quick shipment. This electromechanical RF relay switch is manufactured in a SP6T design (Single Pole Six Throw) with latching actuator and 2.92mm ports. Our coaxial SP6T electromechanical RF relay switch is rated for a maximum frequency of 40 GHz and a maximum power of 5 Watts (CW).

Electromechanical relay single pole six throw RF switch from Fairview Microwave has a control voltage of 28 Volts and a current of 125 mA. This coaxial electro-mechanical RF relay switch is rated for an insertion loss maximum of 1.1 dB and a minimum isolation of 50 dB. Features of this SP6T coaxial relay include: self cut off, reset, diodes and other RF switch specs and features for this electro mechanical relay part number SEMS-4076-SP6T-K can be found on its radio frequency electromechanical coax relay switch specifications datasheet PDF above.

Fairview Microwave is where to buy a SP6T electromechanical RF relay switch for quick shipment worldwide because this is just one of more than a million RF parts we have available. We also stock a wide selection of other radio frequency electro-mechanical switch relay products that will ship the same day. Single pole six throw RF/microwave and millimeter wave switches for radio, antenna, other types of RF component connections in typical use, production, test and measurement labs, military / defense, etc. are in stock and ship same day from our warehouse.