Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

SP8T Latching DC to 18 GHz Terminated Electro-Mechanical Relay Switch, Self Cut Off, Auto Reset, Indicators, Diodes, up to 240W, 28V, SMA

SKU: SEMS-4079-SP8T-SMA
Pricing
QUANTITYPRICE
1-4$3,309.30
5-9$3,176.93
10-24$3,044.56
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 5
Same day Shipping
Same-Day Shipping
Order in the next
Key Specifications
Key Specifications.
Connector SeriesSMA
Connector GenderFemale
Switch DesignSP8T
Minimum FrequencyDC
Maximum Frequency18 GHz
Impedance50 Ohm
Maximum Input Power (CW)100 Watts
Maximum VSWR1.6:1
Maximum Insertion Loss0.6 dB
Minimum Isolation60 dB
Description

SP8T Latching DC to 18 GHz Terminated Electro-Mechanical Relay Switch, Self Cut Off, Auto Reset, Indicators, Diodes, up to 240W, 28V, SMA

RF electromechanical relay coax switch part number SEMS-4079-SP8T-SMA from Fairview Microwave is one of a huge selection of coaxial switching products for radio, antenna and other types of RF components for typical use, production, laboratory test and measurement, defense / military, etc. which are specifically ready for quick shipment. This electromechanical RF relay switch is manufactured in a SP8T design (Single Pole Eight Throw) with latching actuator and SMA ports. Our coaxial SP8T electromechanical RF relay switch is rated for a maximum frequency of 18 GHz and a maximum power of 100 Watts (CW).

Electromechanical relay single pole eight throw RF switch from Fairview Microwave has a control voltage of 28 Volts and a current of 375 mA. This coaxial electro-mechanical RF relay switch is rated for an insertion loss maximum of 0.6 dB and a minimum isolation of 60 dB. Features of this SP8T coaxial relay include: self cut off, auto reset, indicators, diodes and other RF switch specs and features for this electro mechanical relay part number SEMS-4079-SP8T-SMA can be found on its radio frequency electromechanical coax relay switch specifications datasheet PDF above.

Fairview Microwave is where to buy a SP8T electromechanical RF relay switch for quick shipment worldwide because this is just one of more than a million RF parts we have available. We also stock a wide selection of other radio frequency electro-mechanical switch relay products that will ship the same day. Single pole eight throw RF/microwave and millimeter wave switches for radio, antenna, other types of RF component connections in typical use, production, test and measurement labs, military / defense, etc. are in stock and ship same day from our warehouse.