To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Engineering Grade 2.92mm Male (Plug) to 1.85mm Male (Plug) Adapter with Stainless Steel Body

SKU: FMAD1618
Pricing
QUANTITYPRICE
1-9$165.99
10-24$159.35
25-99$152.71
100-249$146.07
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 41
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
Connector Series 12.92mm
Connector Gender 1Male
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 21.85mm
Connector Gender 2Male
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Frequency, MinDC
Frequency, Max40 GHz
Adapter Body StyleStraight
Connector Body Material 1Stainless Steel
Connector Body Plating 1Passivated
Connector Body Material 2Stainless Steel
Connector Body Plating 2Passivated
Description

Engineering Grade 2.92mm Male (Plug) to 1.85mm Male (Plug) Adapter with Stainless Steel Body

2.92mm to 1.85mm engineering grade adapter FMAD1618 from Fairview Microwave is part of a very large in-stock collection of RF interconnect components. Our threaded 2.92mm to threaded 1.85mm adapter has a coaxial design with a 50 Ohm impedance. Our 2.92mm to 1.85mm adapter is an engineering grade adapter designed for repeated use in a variety of applications without performance degradation. This 50 Ohm 2.92mm adapter is manufactured to precise RF adapter specifications and has a maximum VSWR of 1.25:1.

This threaded 2.92mm to threaded 1.85mm adapter is constructed with male gender on side 1 and male gender on side 2. FMAD1618 2.92mm male to 1.85mm male coaxial adapter from Fairview Microwave has a straight body style. This straight 2.92mm connector adapter is an in-line RF adapter design. Our engineering grade RF adapters can be utilized to protect connectors on expensive equipment where the number of connect and disconnect cycles is high. The engineering grade between series adapter has a length of 0.992 inch and a maximum insertion loss of 0.316 dB.

Our between series connection type RF adapter operates at a maximum frequency of 40 GHz, which makes connections in tight spaces easier. The stainless steel RF adapter can be used to make connections between two connector types that would not otherwise mate. This 2.92mm adapter is constructed from beryllium copper contact with gold over nickel contact plating. The Fairview Microwave's FMAD1618 between series RF adapter has a passivated connector plating and operates at a temperature range of -55 to 105 degrees C. Our engineering grade adapter is ideal to use in RF and microwave systems.

Fairview Microwave's 2.92mm male to 1.85mm male engineering grade adapter is part of over one million RF microwave and millimeter wave components in stock. Our straight engineering grade 2.92mm adapter is ready for same business day purchase and shipping worldwide. We also stock and custom build 2.92mm and 1.85mm coaxial cables that ship quickly from our facility for all your RF adapter component needs.