Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

F Attenuators 20 dB Fixed

F attenuators fixed (also known as F-Type, Type F attenuator) from Fairview Microwave ship same-day globally from our ISO registered facility. Fairview Microwave F attenuator fixed coaxial series supports a maximum attenuation level of 20 decibel (dB) with 75 Ohm impedance and is in-stock regularly. Our high-quality 75 Ohm F attenuators category with 20dB (decibel) max. are manufactured with F connector out. This F to F fixed attenuator series includes male (plug) in and female (jack) out genders. 4 GHz maximum frequency F attenuator series at 20 dB can be ordered even late in the day for same-day shipping worldwide. Fairview Microwave expert technical support and a knowledgeable sales team can answer your 20 dB F attenuator male (plug) / female (jack) questions and help with your purchases.

Fairview Microwave provides a wide range of high, medium and low power attenuators for RF, microwave and millimeter wave applications, this male (plug) F attenuator series at 20dB fixed are built to provide 0.25 Watt maximum input power. Our fixed 0.25 Watt F attenuators at 20 dB attenuation maximum have various body material and plating. Brass is an example of the attenuator body material in this F coaxial category. Tri-metal plating is among the material used on the F fixed attenuator body for these components. The Fairview Microwave website product pages are where to find our 20 dB F attenuator design datasheet specifications with CAD drawing, dimensions and other specs in PDF for download.

F attenuator SKUs at 0.25 Watt in 20 dB have Voltage Standing Wave Ratio (VSWR) specifications of 1.3:1. Our 0.25 Watt F attenuators with 1.3:1 VSWR at 20 dB have a product length of 2.02. Fairview Microwave has been in business since 1992 and is considered an industry leader for providing high-quality RF, microwave and millimeter wave components as with these 20dB fixed F attenuators (F-Type, Type F). Because of our expertise, history, stock availability and more; trust Fairview Microwave to be your first source for your RF components like our F attenuator 20 dB fixed coaxial products.