Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Right Angle 75 Ohm F Female (Jack) Bulkhead PCB Connector Surface Mount IP67 Rated, Solder

SKU: SC2230
Pricing
QUANTITYPRICE
1-24$9.09
25-49$8.64
50-99$8.18
100-249$7.82
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: Call for Availability
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
0110
SC2230
Datasheet
SC2230
3D CAD Model (.step)
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesF
Connector GenderFemale
Impedance75 Ohm
Body StyleRight Angle
Attachment MethodSolder
Mount MethodBulkhead
Minimum FrequencyDC
Maximum Frequency2.15 GHz
Termination TypePCB
Interface Type 1Surface Mount
Description

Right Angle 75 Ohm F Female (Jack) Bulkhead PCB Connector Surface Mount IP67 Rated, Solder

SC2230 RA F female bulkhead PCB connector from Fairview Microwave has an interface type of surface mount and a 75 Ohm impedance. This F female bulkhead connector uses shield attachment of solder attachment for the contact. Our female F right angle PCB connector provides a minimum frequency of DC and a maximum frequency of 2.15 GHz.

Right angle F female bulkhead PCB RF connector has a ptfe dielectric type and a VSWR of 1.95:1. This Fairview Microwave F PCB connector has a zinc body with tin plating. Our SC2230 F RA connector uses phosphor bronze contact and a tin plating material. This F female right angle bulkhead PCB RF connector is RoHS and IP67 rated compliant, you can find this F female right angle bulkhead PCB IP67 rated connector datasheet specifications above.

Fairview Microwave RA female F bulkhead connector purchases will ship the same day. Our bulkhead F right angle female surface mount connector is part of over one million RF, microwave and millimeter wave components in stock and ready for same-day shipment worldwide. We also build custom F cable connector assemblies that will ship quickly from our location.