To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Water Blue FAKRA Jack to BNC Female Cable Using RG316 Coax

SKU: FMCA1342
Cable length
OR
*Lengths are rounded up to the nearest quarter inch or centimeter respectively.
Product Documents
Key Specifications
Key Specifications.
Connector Series 1FAKRA
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2BNC
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberRG316
RF Cable TypeRG316
RF Cable Impedance50
Description

Water Blue FAKRA Jack to BNC Female Cable Using RG316 Coax

RF cable assembly part number FMCA1342 water blue FAKRA jack to BNC female cable using RG316 coax from Fairview Microwave is one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. Water blue FAKRA jack to BNC female cable using RG316 coax, like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with FAKRA cable connection on one end and a BNC cable connection on the other end. Our FAKRA cable assembly has a jack gender on end one and female on end two. FAKRA cable FMCA1342 is built in a jack to female coaxial assembly design and will ship quickly after the purchase.

Fairview FAKRA jack to BNC female cable assembly FMCA1342 is built with RG-316 coax and it is a flexible design. Our FAKRA cable assembly is manufactured with 50 Ohm FAKRA to 50 Ohm BNC cable connectors and has a 50 Ohm impedance for the cable. RF specs for this FAKRA jack to BNC female cable can be found on its specifications datasheet PDF above. Keep in mind that FMCA1342 can also be used as a BNC female to FAKRA jack cable because the assembly operates in both directions.

FAKRA jack to BNC female coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality FAKRA to BNC cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of FAKRA cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.