FAKRA jack (female) connectors ship from Fairview Microwave the same business day. Our FAKRA jack (female) products for RF are in-stock continually to be able to provide shipping on the same business day to domestic or international destinations. Fairview Microwave has been known as a leader in the industry since 1992 for products like these RF connectors which are available for coax termination. Expert RF/microwave and millimeter wave technical support and sales teams at Fairview Microwave provide the answers to your coaxial FAKRA jack / female connector questions and more.
Fairview Microwave jack FAKRA connectors with coax or printed circuit board (PCB) termination at 50 Ohm impedance offer. 100 inch, FM-B100, FM-C100, LMR-100, RG174, RG188, RG316 and thru hole coax interfaces and includes crimp/solder or solder attachment methods. These jack parts for constructing RF coax cables that interface with coaxial cable or PCB have a 4 GHz frequency maximum. Our FAKRA jack (female) connector datasheet specifications PDF download can be found on the product detail pages include CAD drawing(s) with dimensions and other data.
Our RF jack connector series for coaxial is built with a FAKRA plastic bodies with bordeaux, beige, black, blue, curry, violet, water blue or white colors and utilize phosphor bronze contact material. This connector group is designed with gold contact plating. We have been in business since 1992, are an established RF/microwave industry leader and have a large continually in-stock inventory as well as the support you need. Because of these reasons and more, Fairview Microwave should not only be the first choice for FAKRA jack (female) connectors, we should be your first choice for all RF, microwave and mmWave components.