Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Black FAKRA Jack to FAKRA Jack Cable Using RG174 Coax

SKU: FMCA1350A
Cable length
OR
*Lengths are rounded up to the nearest quarter inch or centimeter respectively.
Product Documents
Key Specifications
Key Specifications.
Connector Series 1FAKRA
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2FAKRA
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberRG174
RF Cable TypeRG174
RF Cable Impedance50
Description

Black FAKRA Jack to FAKRA Jack Cable Using RG174 Coax

RF cable assembly part number FMCA1350A black FAKRA jack to FAKRA jack cable using RG174 coax from Fairview Microwave is one of a huge selection of coaxial cables for radio, antenna and interconnect with RF components. Fairview Microwave RF coaxial cable assembly products are designed for typical use, production, laboratory test and measurement, defense / military, aerial antenna towers, etc. Black FAKRA jack to FAKRA jack cable using RG174 coax, like our other coaxial cable assemblies, is specifically ready for quicker shipment than most in the industry can provide.

This Fairview Microwave RF coaxial assembly is manufactured with FAKRA cable connection on one end and a FAKRA cable connection on the other end. Our FAKRA cable assembly has a jack gender on end one and jack on end two. FAKRA cable FMCA1350A is built in a jack to jack coaxial assembly design and will ship quickly after the purchase.

Fairview FAKRA jack to FAKRA jack cable assembly FMCA1350A is built with RG174 coax and it is a flexible design. Our FAKRA cable assembly is manufactured with 50 Ohm FAKRA to 50 Ohm FAKRA cable connectors and has a 50 Ohm impedance for the cable. RF specs for this FAKRA jack to FAKRA jack cable can be found on its specifications datasheet PDF above.

FAKRA jack to FAKRA jack coaxial cable assembly is just one of more than a million RF parts we have available. Fairview Microwave is where to buy a high quality FAKRA to FAKRA cable assembly for quick shipment worldwide. We also have a wide selection of other low to high frequency coaxial cables that will ship quickly from our United States warehouse. Because Fairview is one of a few RF, microwave and millimeter wave cable assembly suppliers with rapid shipping, many variations of FAKRA cable assemblies can also be built and shipped quickly as well. Custom cable assemblies for radio, antenna, RF component inter connection and more for production, test and measurement labs, military / defense, aerospace, telecom and other RF applications for cables can be easily built.