Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

RF PCB Connector, FAKRA Jack Right Angle Connector Solder Attachment Thru Hole PCB, Violet Color

SKU: FMCN44246
Pricing
QUANTITYPRICE
1-24$6.81
25-49$6.47
50-99$6.13
100-249$5.86
250+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 6
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
PolarityStandard
Connector SeriesFAKRA
Connector GenderJack
Impedance50 Ohm
Body StyleRight Angle
Attachment MethodSolder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency4 GHz
Termination TypePCB
Interface Type 1Thru Hole
Description

RF PCB Connector, FAKRA Jack Right Angle Connector Solder Attachment Thru Hole PCB, Violet Color

FMCN44246 FAKRA jack right angle PCB connector has an interface type of FAKRA jack which is compatible with thru hole cables and a 50 Ohm impedance. Fairview Microwave's FAKRA jack connector uses solder as an attachment method. Our jack FAKRA right angle PCB connector operates at a minimum frequency of DC and a maximum frequency of 4 GHz. Our high-quality radio frequency co-axial connector is used for general purpose test and printed circuit board applications. This FAKRA jack RF connector is stocked to be readily available for same business day shipment.

The Fairview Microwave right angle FAKRA jack PCB connector has a PTFE dielectric type and a VSWR of 1.5:1. Fairview Microwave's FAKRA PCB connector has a plastic body. Our FMCN44246 right angle connector uses phosphor bronze inner contact and nickel outer contact. This push-on RF connector can operate at temperatures ranging from -40 to +85 degrees C. Additional RF connector specs and dimensions for this component can be found on its PDF specification datasheet and CAD drawings.

Fairview Microwave RF connector block has a maximum inner conductor and outer conductor resistance of 6 mOhms and 2.5 mOhms respectively. This right angle FAKRA connector has a gold inner contact plating. Fairview Microwave’s FAKRA jack connector has a maximum operating voltage of 335 Vrms and a dielectric withstanding voltage of 1,000 Vrms.

This Fairview Microwave right angle jack FAKRA connector will ship the same business day as purchased. Our FAKRA right angle jack connector is part of our RF, microwave and millimeter wave components in stock for worldwide shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.