Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396
close

Female BNC Terminations

Female BNC Terminations

Female BNC terminations from Fairview Microwave include rf load versions (also known as female BNC loads or female BNC dummy loads) include standard part numbers without chain. Fairview female BNC terminations are available in 50 Ohm and 75 Ohm impedance and a maximum frequency of 3 GHz.

Fairview Microwave female BNC terminations are rated for a maximum input power up to 2 Watts. Female BNC attenuators have a VSWR as low as 1.15. Fairview Microwave female BNC terminations are part of over 1 million RF parts in stock and they ship same day.