To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Female N Terminations

Female N terminations from Fairview Microwave include rf load versions (also known as female N loads or female N dummy loads) include standard part numbers with chain and without chain. Fairview female N terminations are available in 50 Ohm impedance and a maximum frequency of 18 GHz.

Fairview Microwave female N terminations are rated for a maximum input power up to 200 Watts. Female N attenuators have a VSWR as low as 1.15 and the bodies are constructed of aluminum or aluminum alloy. Fairview Microwave female N terminations are part of over 1 million RF parts in stock and they ship same day.