To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Female SMA Terminations

Female SMA terminations from Fairview Microwave include rf load versions (also known as female SMA loads or female SMA dummy loads) include standard part numbers with chain and without chain. Fairview female SMA terminations are available in 50 Ohm impedance and a maximum frequency of 18 GHz.

Fairview Microwave female SMA terminations are rated for a maximum input power up to 50 Watts. Female SMA attenuators have a VSWR as low as 1.2. Fairview Microwave female SMA terminations are part of over 1 million RF parts in stock and they ship same day.