Female TNC terminations from Fairview Microwave include rf load versions (also known as female TNC loads or female TNC dummy loads) include standard part numbers without chain. Fairview female TNC terminations are available in 50 Ohm impedance and a maximum frequency of 6 GHz.
Fairview Microwave female TNC terminations are rated for a maximum input power up to 2 Watts. Female TNC attenuators have a VSWR as low as 1.25 and the bodies are constructed of brass. Fairview Microwave female TNC terminations are part of over 1 million RF parts in stock and they ship same day.