Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Field Replaceable 2.92mm Mixer From 16 GHz to 32 GHz With an IF Range From DC to 8 GHz And LO Power of +13 dBm

SKU: FMMX1000
Pricing
QUANTITYPRICE
1-4$1,346.72
5-9$1,292.85
10-24$1,238.98
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Remaining Quantity Available:1
Same day Shipping
Same-Day Shipping
Order in the next
DISCONTINUED PRODUCT
Replaced By: FMMX1029
Product Documents
Key Specifications
Key Specifications.
RF Connector Series2.92mm
RF Connector GenderFemale
LO Connector Series2.92mm
LO Connector GenderFemale
IF Connector SeriesSMA
IF Connector GenderFemale
RF Minimum Frequency16 GHz
RF Maximum Frequency32 GHz
LO Minimum Frequency16 GHz
LO Maximum Frequency32 GHz
IF Minimum FrequencyDC
IF Maximum Frequency8 GHz
Description

Field Replaceable 2.92mm Mixer From 16 GHz to 32 GHz With an IF Range From DC to 8 GHz And LO Power of +13 dBm

RF mixer part number FMMX1000 is one product of a selection of coaxial radio frequency mixer components supplied by Fairview Microwave and is double balanced. This coaxial RF double balanced mixer design is built with 2.92mm connectors that are female gender. This 2.92mm mixer is manufactured with a impedance and has a RF to LO isolation of dB.

Fairview Microwave radio frequency double balanced mixer was designed for a RF frequency range of 16 GHz for the minimum and 32 GHz for the maximum. Double balanced mixer part number FMMX1000 has a LO frequency range minimum of 16 GHz and a LO Frequency maximum of 32 GHz. This double balanced frequency mixer has an IF frequency minimum of DC and 8 GHz for a maximum. Additional coaxial RF mixer design specs for this radio frequency component can be found on its double balanced mixer PDF specifications datasheet above.

This is where to buy a connectorized RF double balanced mixer with 2.92mm connectors operating from 16 GHz to 32 GHz. Fairview also stocks a very large selection of other RF parts that will ship the same day from our location. Radio frequency microwave and millimeter wave mixer components and other Fairview supplied RF parts are in stock and ship same-day from our warehouse inventory.