Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Field Replaceable 2.92mm Double Balanced Mixer From 23 GHz to 37 GHz With an IF Range From DC to 13 GHz And LO Power of +13 dBm

SKU: FMMX1002
DISCONTINUED PRODUCT
Replaced By: FMMX1010
Product Documents
0110
FMMX1002
Datasheet
FMMX1002
3D CAD Model (.step)
Key Specifications
Key Specifications.
RF Connector Series2.92mm
RF Connector GenderFemale
LO Connector Series2.92mm
LO Connector GenderFemale
IF Connector SeriesSMA
IF Connector GenderFemale
RF Minimum Frequency23 GHz
RF Maximum Frequency37 GHz
LO Minimum Frequency23 GHz
LO Maximum Frequency37 GHz
IF Minimum FrequencyDC
IF Maximum Frequency13 GHz
Description

Field Replaceable 2.92mm Double Balanced Mixer From 23 GHz to 37 GHz With an IF Range From DC to 13 GHz And LO Power of +13 dBm

RF mixer part number FMMX1002 is one product of a selection of coaxial radio frequency mixer components supplied by Fairview Microwave and is double balanced. This coaxial RF double balanced mixer design is built with 2.92mm connectors that are female gender. This 2.92mm mixer is manufactured with a impedance and has a RF to LO isolation of 20 dB.

Fairview Microwave radio frequency double balanced mixer was designed for a RF frequency range of 23 GHz for the minimum and 37 GHz for the maximum. Double balanced mixer part number FMMX1002 has a LO frequency range minimum of 23 GHz and a LO Frequency maximum of 37 GHz. This double balanced frequency mixer has an IF frequency minimum of DC and 13 GHz for a maximum. Additional coaxial RF mixer design specs for this radio frequency component can be found on its double balanced mixer PDF specifications datasheet above.

This is where to buy a connectorized RF double balanced mixer with 2.92mm connectors operating from 23 GHz to 37 GHz. Fairview also stocks a very large selection of other RF parts that will ship the same day from our location. Radio frequency microwave and millimeter wave mixer components and other Fairview supplied RF parts are in stock and ship same-day from our warehouse inventory.