Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Field Replaceable 2.92mm IQ Mixer From 20 GHz to 31 GHz With an IF Range From DC to 4.5 GHz And LO Power of +17 dBm

SKU: FMMX9005
Pricing
QUANTITYPRICE
1-4$1,622.82
5-9$1,557.91
10-24$1,492.99
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Available Quantity: 1
Same day Shipping
Same-Day Shipping
Order in the next
Product Documents
Key Specifications
Key Specifications.
RF Connector Series2.92mm
RF Connector GenderFemale
LO Connector Series2.92mm
LO Connector GenderFemale
IF Connector SeriesSMA
IF Connector GenderFemale
RF Minimum Frequency20 GHz
RF Maximum Frequency31 GHz
LO Minimum Frequency20 GHz
LO Maximum Frequency31 GHz
IF Minimum FrequencyDC
IF Maximum Frequency4.5 GHz
Description

Field Replaceable 2.92mm IQ Mixer From 20 GHz to 31 GHz With an IF Range From DC to 4.5 GHz And LO Power of +17 dBm

RF mixer part number FMMX9005 is one product of a selection of coaxial radio frequency mixer components supplied by Fairview Microwave and is iq. This coaxial RF iq mixer design is built with 2.92mm connectors that are female gender. This 2.92mm mixer is manufactured with a impedance and has a RF to LO isolation of 29 dB.

Fairview Microwave radio frequency iq mixer was designed for a RF frequency range of 20 GHz for the minimum and 31 GHz for the maximum. Iq mixer part number FMMX9005 has a LO frequency range minimum of 20 GHz and a LO Frequency maximum of 31 GHz. This iq frequency mixer has an IF frequency minimum of DC and 4.5 GHz for a maximum. Additional coaxial RF mixer design specs for this radio frequency component can be found on its iq mixer PDF specifications datasheet above.

This is where to buy a connectorized RF iq mixer with 2.92mm connectors operating from 20 GHz to 31 GHz. Fairview also stocks a very large selection of other RF parts that will ship the same day from our location. Radio frequency microwave and millimeter wave mixer components and other Fairview supplied RF parts are in stock and ship same-day from our warehouse inventory.