Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

Field Replaceable SMA IQ Mixer From 8.5 GHz to 13.5 GHz With an IF Range From DC to 2 GHz And LO Power of +19 dBm

SKU: FMMX9002
Pricing
QUANTITYPRICE
1-4$3,924.45
5-9$3,767.47
10-24$3,610.49
25+Call
For larger quantities, please call for quote.
* All Prices are in US Dollars and do not include duties
Buy
 

bbb

Remaining Quantity Available:1
Same day Shipping
Same-Day Shipping
Order in the next
DISCONTINUED PRODUCT
Product Documents
Key Specifications
Key Specifications.
RF Connector SeriesSMA
RF Connector GenderFemale
LO Connector SeriesSMA
LO Connector GenderFemale
IF Connector SeriesSMA
IF Connector GenderFemale
RF Minimum Frequency8.5 GHz
RF Maximum Frequency13.5 GHz
LO Minimum Frequency8.5 GHz
LO Maximum Frequency13.5 GHz
IF Minimum FrequencyDC
IF Maximum Frequency2 GHz
Description

Field Replaceable SMA IQ Mixer From 8.5 GHz to 13.5 GHz With an IF Range From DC to 2 GHz And LO Power of +19 dBm

RF mixer part number FMMX9002 is one product of a selection of coaxial radio frequency mixer components supplied by Fairview Microwave and is iq. This coaxial RF iq mixer design is built with SMA connectors that are female gender. This SMA mixer is manufactured with a impedance and has a RF to LO isolation of 35 dB.

Fairview Microwave radio frequency iq mixer was designed for a RF frequency range of 8.5 GHz for the minimum and 13.5 GHz for the maximum. Iq mixer part number FMMX9002 has a LO frequency range minimum of 8.5 GHz and a LO Frequency maximum of 13.5 GHz. This iq frequency mixer has an IF frequency minimum of DC and 2 GHz for a maximum. Additional coaxial RF mixer design specs for this radio frequency component can be found on its iq mixer PDF specifications datasheet above.

This is where to buy a connectorized RF iq mixer with SMA connectors operating from 8.5 GHz to 13.5 GHz. Fairview also stocks a very large selection of other RF parts that will ship the same day from our location. Radio frequency microwave and millimeter wave mixer components and other Fairview supplied RF parts are in stock and ship same-day from our warehouse inventory.