Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

1/4 Superflexible Helical Low Loss Corrugated Coax Cable Black PE Jacket

SKU: FM-1/4SFHC-BULK
Pricing
QUANTITY (FEET)PRICE
1-24$4.05
25-49$3.85
50-99$3.65
100-249$3.48
250+Call
* All Prices are in US Dollars and do not include duties
* Quantity selected indicates total length of bulk cable(i.e.inputing 10 indicates a 10 foot section),Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.
Buy
 

bbb

Available Feet: 169
Same day Shipping
Same-Day Shipping
Order in the next
Key Specifications
Key Specifications.
Generic Name1/4 Superflexible Helical
Flex TypeCorrugated
Impedance50 Ohm
Dielectric TypePE (F)
Velocity of Propagation82 %
Jacket Diameter0.303 in
Jacket MaterialPE
No. of Shields1
Attenuation at 1 Ghz.5.85 dB
RF Shielding120 dB
Frequency, Max20.4 GHz
Max Operating Temperature85 deg C
Center Conductor TypeSolid
Inner Conductor, Number of Strands1
Minimum Bend Radius, One Time0.5 in
Minimum Bend Radius, Repeated1 in
Coax TypeCoax
Description

1/4 Superflexible Helical Low Loss Corrugated Coax Cable Black PE Jacket

1/4" Superflexible coax cable from Fairview is only one of a large number of radio frequency twinaxial and coaxial cable types specifically stocked to be ready for quick shipment. Fairview Microwave FM-1/4SFHC-BULK coax cable is manufactured in a corrugated design and has a 50 Ohm impedance.This low loss corrugated 50 Ohm coax cable 1/4 Superflexible Helical 1/4" Superflexible is constructed with a 0.303 inch diameter and PE jacket.

1/4 Superflexible Helical FM-1/4SFHC-BULK corrugated 50 Ohm coax cable with PE jacket is rated for a 20.4 GHz maximum operating frequency. This 50 Ohm 0.303 inch diameter and low loss corrugated coax cable is built with a shield count of 1 and RF shielding of 120 dB.

Fairview Microwave 1/4" Superflexible coax is constructed with PE (F) dielectric and a maximum operating temperature of 85 degrees C. 1/4" Superflexible coax cable specs for this wire properties can be found on its RF coax cable 1/4" Superflexible datasheet PDF specifications above.

1/4" Superflexible cable is part of more than one million RF, microwave and millimeter wave parts in stock at Fairview. This low loss 1/4" Superflexible coax cable is ready to buy and can be shipped worldwide. Fairview also maintains a wide selection of other radio frequency twinaxial and coaxial cable types that ship same-day from our warehouse as with the rest of our other RF/microwave and millimeter wave components.