Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

FM-F086HF Flexible Coax Cable Blue FEP Jacket

SKU: FM-F086HF-BULK
Pricing
QUANTITY (FEET)PRICE
1-24$7.99
25-49$7.59
50-99$7.19
100-249$6.87
250+Call
* All Prices are in US Dollars and do not include duties
* Quantity selected indicates total length of bulk cable(i.e.inputing 10 indicates a 10 foot section),Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.
Buy
 

bbb

Available Feet: 879
Same day Shipping
Same-Day Shipping
Order in the next
Key Specifications
Key Specifications.
Generic NameFM-F086HF
Flex TypeFlexible
Impedance50 Ohm
Dielectric TypePTFE
Velocity of Propagation70 %
Jacket Diameter0.104 in
Jacket MaterialFEP
No. of Shields2
Attenuation at 1 Ghz.21.1 dB
Frequency, Max40 GHz
Max Operating Temperature200 deg C
Center Conductor TypeSolid
Inner Conductor, Number of Strands1
Minimum Bend Radius, One Time0.52 in
Coax TypeCoax
Description

FM-F086HF Flexible Coax Cable Blue FEP Jacket

FM-F086HF coax cable from Fairview is only one of a large number of radio frequency twinaxial and coaxial cable types specifically stocked to be ready for quick shipment. Fairview Microwave FM-F086HF-BULK coax cable is manufactured in a flexible design and has a 50 Ohm impedance.This flexible 50 Ohm coax cable FM-F086HF is constructed with a 0.104 inch diameter and FEP jacket.

FM-F086HF FM-F086HF-BULK flexible 50 Ohm coax cable with FEP jacket is rated for a 40 GHz maximum operating frequency. This 50 Ohm 0.104 inch diameter and flexible coax cable is built with a shield count of 2.

Fairview Microwave FM-F086HF coax is constructed with PTFE dielectric and a maximum operating temperature of 200 degrees C. FM-F086HF coax cable specs for this wire properties can be found on its RF coax cable FM-F086HF datasheet PDF specifications above.

FM-F086HF cable is part of more than one million RF, microwave and millimeter wave parts in stock at Fairview. This FM-F086HF coax cable is ready to buy and can be shipped worldwide. Fairview also maintains a wide selection of other radio frequency twinaxial and coaxial cable types that ship same-day from our warehouse as with the rest of our other RF/microwave and millimeter wave components.