Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

.141 Semi-rigid Formable Coax Cable Black FEP Jacket

SKU: FM-SR141TBJ-BULK
Pricing
QUANTITY (FEET)PRICE
1-24$12.39
25-49$11.77
50-99$11.15
100-249$10.66
250+Call
* All Prices are in US Dollars and do not include duties
* Quantity selected indicates total length of bulk cable(i.e.inputing 10 indicates a 10 foot section),Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.
Buy
 

bbb

Available Feet: 36
Same day Shipping
Same-Day Shipping
Order in the next
Key Specifications
Key Specifications.
Generic Name.141 Semi-rigid
Flex TypeFormable
Impedance50 Ohm
Dielectric TypePTFE
Velocity of Propagation70 %
Jacket Diameter0.161 in
Jacket MaterialFEP
No. of Shields1
Attenuation at 1 Ghz.12 dB
Power, Max at 1 Ghz.400 Watts
RF Shielding110 dB
Frequency, Max20 GHz
Max Operating Temperature150 deg C
Center Conductor TypeSolid
Inner Conductor, Number of Strands1
Minimum Bend Radius, One Time0.315 in
Minimum Bend Radius, Repeated1.575 in
Coax TypeCoax
Description

.141 Semi-rigid Formable Coax Cable Black FEP Jacket

FM-SR141TBJ coax cable from Fairview is only one of a large number of radio frequency twinaxial and coaxial cable types specifically stocked to be ready for quick shipment. Fairview Microwave FM-SR141TBJ-BULK coax cable is manufactured in a formable design and has a 50 Ohm impedance.This formable 50 Ohm coax cable .141 Semi-rigid FM-SR141TBJ is constructed with a 0.161 inch diameter and FEP jacket.

.141 Semi-rigid FM-SR141TBJ-BULK formable 50 Ohm coax cable with FEP jacket is rated for a 20 GHz maximum operating frequency. This 50 Ohm 0.161 inch diameter and formable coax cable is built with a shield count of 1 and RF shielding of 110 dB.

Fairview Microwave FM-SR141TBJ coax is constructed with PTFE dielectric and a maximum operating temperature of 150 degrees C. FM-SR141TBJ coax cable specs for this wire properties can be found on its RF coax cable FM-SR141TBJ datasheet PDF specifications above.

FM-SR141TBJ cable is part of more than one million RF, microwave and millimeter wave parts in stock at Fairview. This FM-SR141TBJ coax cable is ready to buy and can be shipped worldwide. Fairview also maintains a wide selection of other radio frequency twinaxial and coaxial cable types that ship same-day from our warehouse as with the rest of our other RF/microwave and millimeter wave components.