To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

G3PO to 1.85mm Adapters RF Coaxial

Fairview Microwave G3PO to 1.85mm adapters RF coaxial ship from our facility same-day. These RF components also referred to as to V connector, V Type adapter series. G3PO to 1.85mm adapter products are regularly in stock. This G3PO 1.85mm adapter series can be reversed to become 1.85mm to G3PO adapter (also called adaptor in some countries) for the opposite direction. Fairview Microwave expert technical support and sales team are ready to provide answers to your questions about our G3PO 1.85mm adapter 50 Ohm. G3PO to 1.85mm adapter category includes 50 Ohm female or male to 50 Ohm male (jack or plug to plug) gender. 65 GHz G3PO 1.85mm adapter frequency maximums are available. Fairview Microwave coaxial G3PO connector to 1.85mm connector adapter category is a between series design.

VSWR for this G3PO to 1.85mm adapter category is 1.33:1. The Fairview Microwave website is where to find G3PO to 1.85mm adapter RF coaxial between series designs within these 50 Ohm to 50 Ohm variations. G3PO 1.85mm adapter datasheet specifications PDF including CAD drawing and dimensions are found on Fairview Microwave product detail pages for download. Fairview Microwave facilities are ISO registered and we have been in business since 1992 providing expertise and industry leading quality RF components like our 50 Ohm G3PO to 1.85mm coaxial adapter product line.

G3PO to 1.85mm adapters for RF coaxial include beryllium copper or passivated stainless steel material on interface 1 bodies. G3PO adapter connector 1 body plating example for these products is gold. Beryllium copper is the G3PO adapter interface 1 contact material used to build these RF components from Fairview Microwave. G3PO connector 1 contact plating material of gold is available, contact us for any updated options. Passivated stainless steel is an example of 1.85mm (interface number 2) body material. 1.85mm connector 2 contact plating material example is gold. 1.85mm to G3PO adapter coaxial RF series (if/when reversed) is constructed from superior materials and adheres to high standards of specifications. Choose Fairview Microwave first, not just because of our G3PO to 1.85mm adapters being in stock and shipping the same day, but for our vast breadth and depth of RF, microwave and millimeter wave components with the quality and expert support you need.