Fairview Microwave GMS to SMA adapters RF coaxial ship from our facility same-day. These RF components also referred to as to SubMiniature version A adapter series. GMS to SMA adapter products are regularly in stock. This GMS SMA adapter series can be reversed to become SMA to GMS adapter (also called adaptor in some countries) for the opposite direction. Fairview Microwave expert technical support and sales team are ready to provide answers to your questions about our GMS SMA adapter 50 Ohm. GMS to SMA adapter category includes 50 Ohm female or male to 50 Ohm female or male (jack or plug to jack or plug) gender. 23 GHz GMS SMA adapter frequency maximums are available. Fairview Microwave coaxial GMS connector to SMA connector adapter category is a between series design.
VSWR for this GMS to SMA adapter category is 1.25:1 or 1.3:1. The Fairview Microwave website is where to find GMS to SMA adapter RF coaxial between series designs within these 50 Ohm to 50 Ohm variations. GMS SMA adapter datasheet specifications PDF including CAD drawing and dimensions are found on Fairview Microwave product detail pages for download. Fairview Microwave facilities are ISO registered and we have been in business since 1992 providing expertise and industry leading quality RF components like our 50 Ohm GMS to SMA coaxial adapter product line.
GMS to SMA adapters for RF coaxial include passivated stainless steel or stainless steel material on interface 1 bodies. GMS adapter connector 1 body plating example for these products is passivated. Beryllium copper is the GMS adapter interface 1 contact material used to build these RF components from Fairview Microwave. GMS connector 1 contact plating material of gold, gold over nickel is available, contact us for any updated options. beryllium copper, passivated stainless steel or stainless steel is an example of SMA (interface number 2) body material. SMA connector 2 contact plating material example is gold, gold over nickel. SMA to GMS adapter coaxial RF series (if/when reversed) is constructed from superior materials and adheres to high standards of specifications. Choose Fairview Microwave first, not just because of our GMS to SMA adapters being in stock and shipping the same day, but for our vast breadth and depth of RF, microwave and millimeter wave components with the quality and expert support you need.